Option configuration
Series |
|
1 |
Valve Type |
|
2 |
Seal Material |
|
3 |
Pressure Range |
|
4 |
Thread Type |
|
5 |
Port Size |
|
6 |
Pilot Valve |
|
7 |
Rated Voltage |
|
8 |
Electrical Entry |
|
9 |
Light/Surge Voltage Suppressor |
|
10 |
Manual Override |
|
11 |
Bracket Mounting Position |
|
12 |
Auto switch(For Verifying Whether The Valve Is Open/Closed) |
|
13 |
Lead Wire Length |
|
14 |
Number Of Auto Switches |
|
15 |
Made To Order |
|
16 |