SFE Series Clean Exhaust Filter
Option configuration
Reset
Details
Size/Port Size
-- Please select --
11(Male Thread Type,Port Size:M5X0.8,Max.Flow Capacity L/min (ANR):3)
42(Male Thread Type,Port Size:R1/8,Max.Flow Capacity L/min (ANR):65)
52(Male Thread Type,Port Size:R1/8,Max.Flow Capacity L/min (ANR):130)
53(Male Thread Type,Port Size:R1/4,Max.Flow Capacity L/min (ANR):130)
73(Male Thread Type,Port Size:R1/4,Max.Flow Capacity L/min (ANR):200)
7D(Plug-in Type,Port Size:Φ10,Max.Flow Capacity L/min (ANR):200)
7J(One-touch Fitting Type,Applicable Tubing O.D.:Φ10,Max.Flow Capacity L/min (ANR):200)
5C(Plug-in Type,Port Size:Φ8,Max.Flow Capacity L/min (ANR):130)
5H(One-touch Fitting Type,Applicable Tubing O.D.:Φ8,Max.Flow Capacity L/min (ANR):130)
4B(Plug-in Type,Port Size:Φ6,Max.Flow Capacity L/min (ANR):65)
4G(One-touch Fitting Type,Applicable Tubing O.D.:Φ6,Max.Flow Capacity L/min (ANR):65)
3A(Plug-in Type,Port Size:Φ4,Max.Flow Capacity L/min (ANR):30)
3F(One-touch Fitting Type,Applicable Tubing O.D.:Φ4,Max.Flow Capacity L/min (ANR):30)
1
-- UnSelected
-- Selected
-- Selection invalid