SFD Series Clean Air Filter
Option configuration
Reset
Details
Size
-- Please select --
10(100L/min(ANR))
11(120L/min(ANR))
20(500L/min(ANR))
1
Case Material
-- Please select --
0(Resin)
2
Port Size
-- Please select --
02(Rc1/4)
C04(Φ4 (Clean One-touch Fittings (Series KP)))
C06(Φ6 (Clean One-touch Fittings (Series KP)))
C08(Φ8 (Clean One-touch Fittings (Series KP)))
C10(Φ10 (Clean One-touch Fittings (Series KP)))
C12(Φ12 (Clean One-touch Fittings (Series KP)))
F02(G1/4)
N02(NPT1/4)
3
Option
-- Please select --
-(SFD100:None,SFD110:None,SFD200:With Brackets)
B(Bracket)
4
-- UnSelected
-- Selected
-- Selection invalid