SFA100/200/300 Series Clean Gas Filter:Cartridge Type/Disc Style
Option configuration
Reset
Details
Model Size
-- Please select --
10(Rated Flow Rare 26 L/min(ANR))
20(Rated Flow Rare 70 L/min(ANR))
30(Rated Flow Rare 140 L/min(ANR))
1
Connection
-- Please select --
0(Rc)
1(NPT)
2(TSJ)
3(UOJ)
2
Port Size
-- Please select --
02(Rc,NPT,TSJ,UOJ:1/4)
3
-- UnSelected
-- Selected
-- Selection invalid