Pilot Valve Assembly For VFS Series
Option configuration
Reset
Details
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC [115 VAC] 50/60Hz)
4(220 VAC [230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
1
Electrical Entry, Light/Surge Voltage Suppressor
-- Please select --
D(DIN Terminal)
DO(DIN Terminal)
DOZ(DIN Terminal With Light/Surge Voltage Suppressor)
DZ(DIN Terminal With Light/Surge Voltage Suppressor)
E(Grommet Terminal)
EZ(Grommet Terminal With Light/Surge Voltage Suppressor)
F(Plug-in Type)
G(Grommet)
GS(Grommet With Surge Voltage Suppressor)
T(Conduit Terminal)
TZ(Conduit Terminal With Light/Surge Voltage Suppressor)
Y(DIN terminal)
YO(DIN terminal)
YOZ(DIN Terminal With Light/Surge Voltage Suppressor)
YZ(DIN Terminal With Light/Surge Voltage Suppressor)
2
Manual Override
-- Please select --
-(Push-turn Locking Type)
A(Non-locking Push Type (Extended))
B(Locking Type (Slotted))
C(Locking Type (Manual))
3
Applicable Model
-- Please select --
12(Individual Pilot Exhaust VFS2□20)
13(Common Pilot Exhaust VFS2□30)
14(A side pilot operator For VFS3□20)
15(B side pilot operator For VFS3□20)
16(B side pilot operator For VFS3□20)
17(A side pilot operator For VFS3□20)
18(B side pilot operator For VFS3□20)
19(B side pilot operator For VFS3□20)
21(Individual Pilot Exhaust VFS1□20)
22(Common Pilot Exhaust VFS1□30)
4
-- UnSelected
-- Selected
-- Selection invalid