AV2000·3000·4000·5000 Series Soft Start-Up Valve SF4 How To Order Pilot Valve Assembly
Option configuration
Reset
Details
Coil Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 To 120 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
1
Electrical Entry
-- Please select --
D(Type D,DIN Terminal (With Connector))
DO(Type D,DIN Terminal (Without Connector))
G(Grommet)
Y(Type Y,DIN Terminal (With Connector))
YO(Type Y,DIN Terminal (Without Connector))
2
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor(Grommet Type Only))
Z(With Light/Surge Voltage Suppressor (Not Possible With Grommet Type))
3
Manual Override
-- Please select --
-(Push-Turn Locking Type (Flush))
B(Locking Type (Tool Required))
C(Locking Type (Lever))
4
Flow Direction
-- Please select --
-(Left To Right)
R(Right To Left)
5
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
6
-- UnSelected
-- Selected
-- Selection invalid