Pilot Valve Assembly For VFR3000/VFR4000/VFR5000 Series
Option configuration
Reset
Details
Coil Rated Voltage
-- Please select --
1(100 VAC,50/60 Hz)
2(200 VAC,50/60 Hz)
3(24 VDC)
4(12 VDC)
5(DC24V)
6(DC12V)
7(240 VAC, 50/60 Hz)
1
Electrical Entry, Light/Surge Voltage Suppressor
-- Please select --
D(DIN Terminal)
DO(DIN Terminal,Without Connector)
DOZ(DIN Terminal,Without Connector;With Light/Surge Voltage Suppressor)
DZ(DIN Terminal;With Light/Surge Voltage Suppressor)
E(Grommet Terminal)
EZ(Grommet Terminal;With Light/Surge Voltage Suppressor)
F(Plug-in Type)
G(Grommet)
GS(Grommet;With Surge Voltage Suppressor)
T(Conduit Terminal)
TZ(Conduit Terminal;With Light/Surge Voltage Suppressor)
Y(DIN Terminal(DIN43650B),With Connector)
YO(DIN Terminal(DIN43650B),Without Connector)
YOZ(DIN Terminal(DIN43650B),Without Connector;With Light/Surge Voltage Suppressor)
YZ(DIN Terminal(DIN43650B),With Connector;With Light/Surge Voltage Suppressor)
2
Manual Override
-- Please select --
-(Non-locking Push Type (Flush))
A(Non-locking Push Type A(Extended))
B(Locking Type B(Tool Required))
C(Locking Type C(Lever))
3
Symbol
-- Please select --
-(Applicable Valve Model:VFR3□0□,VFR3□1□,VFR4□0□,VFR4□1□)
1(Applicable Valve Model:VFR3□4□,VFR4□4□)
4
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
5
-- UnSelected
-- Selected
-- Selection invalid