Pilot Valve Assembly For VFR2000 Series
Option configuration
Reset
Details
Coil Rated Voltage
-- Please select --
1(100 VAC, 50/60 Hz)
2(200 VAC, 50/60 Hz)
3(110 To 120 VAC, 50/60 Hz)
4(220 VAC, 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC, 50/60 Hz)
1
Electrical Entry, Light/Surge Voltage Suppressor
-- Please select --
D(DIN Terminal,With Connector;Non Plug-in Type)
DO(DIN Terminal,Without Connector;Non Plug-in Type)
DOZ(DIN Terminal,Without Connector;With Light/Surge Voltage Suppressor;Non Plug-in Type)
DZ(DIN Terminal,With Connector;With Light/Surge Voltage Suppressor;Non Plug-in Type)
E(Grommet Terminal;Non Plug-in Type)
EZ(Grommet Terminal;With Light/Surge Voltage Suppressor;Non Plug-in Type)
F(Plug-in Type)
G(Grommet;Non Plug-in Type)
GS(Grommet;With Surge Voltage Suppressor;Non Plug-in Type)
L(L Plug Connector;Non Plug-in Type)
LO(L Plug Connector(Without Connector);Non Plug-in Type)
LOZ(L Plug Connector(Without Connector);With Light/Surge Voltage Suppressor;Non Plug-in Type)
LZ(L Plug Connector;With Light/Surge Voltage Suppressor;Non Plug-in Type)
M(M Plug Connector;Non Plug-in Type)
MO(M Plug Connector(Without Connector);Non Plug-in Type)
MOZ(M Plug Connector(Without Connector);With Light/Surge Voltage Suppressor;Non Plug-in Type)
MZ(M Plug Connector;With Light/Surge Voltage Suppressor;Non Plug-in Type)
T(Conduit Terminal;Non Plug-in Type)
TZ(Conduit Terminal;With Light/Surge Voltage Suppressor;Non Plug-in Type)
Y(DIN Terminal(DIN43650B),With Connector;Non Plug-in Type)
YO(DIN Terminal(DIN43650B),Without Connector;Non Plug-in Type)
YOZ(DIN Terminal(DIN43650B),Without Connector;With Light/Surge Voltage Suppressor;Non Plug-in Type)
YZ(DIN Terminal(DIN43650B),With Connector;With Light/Surge Voltage Suppressor;Non Plug-in Type)
2
Manual Override
-- Please select --
-(Push-turn Locking Type)
A(Non-locking Push Type A(Extended))
B(Locking Type B(Tool Required))
C(Locking Type C(Lever))
3
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
4
-- UnSelected
-- Selected
-- Selection invalid