Pilot Valve Assembly For VFR6000 Series
Option configuration
Reset
Details
Coil Rated Voltage
-- Please select --
1(100 VAC, 50/60 Hz)
2(200 VAC, 50/60 Hz)
3(110 To 120 VAC, 50/60 Hz)
4(220 VAC, 50/60 Hz)
5(DC24V)
6(DC12V)
7(240 VAC, 50/60 Hz)
1
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
2
-- UnSelected
-- Selected
-- Selection invalid