Pilot Valve Assembly For VZ200 Series
Option configuration
Reset
Details
Series
-- Please select --
2(VZ200 Series)
1
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector With Lead Wire)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
2
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
3
Manual Override
-- Please select --
-(Push Type (Safety Type))
B(Locking Type (Tool Required))
C(Locking Type (Manual Type))
4
Body Type of Mounted Valve
-- Please select --
1(Continuous Duty Type)
2(Sub-base Mounted)
5
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
8(48 VAC 50/60 Hz)
B(24 VAC 50/60Hz)
P(100 VDC)
S(5 VDC)
V(6 VDC)
W(32 VDC)
Y(48 VDC)
Z(110 VDC)
6
-- UnSelected
-- Selected
-- Selection invalid