Solenoid Capsule Assembly (With rubber plug) For VS4□10 Series
Option configuration
Reset
Details
Electrical Entry
-- Please select --
-(Straight)
D(DIN Terminal)
1
Type
-- Please select --
0(For VS4110/4210)
1(For VS4310/4410)
2
Option
-- Please select --
1(Without Indicator Light)
3(With Indicator Light)
3
Coil Rated Voltage
-- Please select --
01(100 VAC)
02(200 VAC)
03(110 VAC)
04(220 VAC)
52(24 VDC)
4
-- UnSelected
-- Selected
-- Selection invalid