S0700 Series 5 Port Solenoid Valve Slim Compact Plug-in Manifold Bar Base S Kit (Serial Transmission)
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
A(4-Position Dual 3-Port Valve N.C./N.C.(Exhaust Center))
B(4-Position Dual 3-Port Valve N.O./N.O.(Pressure Center))
C(4-position Dual 3-port Valve N.C./N.O.)
1
Porting Specifications
-- Please select --
1(Base Mounted Plug-in)
2
Function
-- Please select --
-(Standard)
R(External Pilot)
3
Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
4
-- UnSelected
-- Selected
-- Selection invalid