S0700 Series 5 Port Solenoid Valve Plug Lead Type Base Mounted Single Unit
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
A(4-position Dual 3-port Valve(N.C.+N.C.)Exhaust Center)
B(4-position Dual 3-port Valve(N.O.+N.O.)Pressure Center)
C(4-Position Dual 3-Port Valve(N.C.+N.O.))
1
Piping Type
-- Please select --
5(Base Mounted)
2
Function
-- Please select --
-(Standard Type)
R(External Pilot)
3
Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
4
Electrical Entry
-- Please select --
G(Grommet)
M(M-type Plug Connector,Without Lead Wire(With Light/Surge Voltage Suppressor))
MO(M-type Plug Connector,Without Lead Wire(With Light/Surge Voltage Suppressor))
5
With/Without Sub-Plate
-- Please select --
-(Without Sub-plate)
M5(With Sub-plate)
6
Made To Order
-- Please select --
-(Standard)
X14(White Vaseline)
7
-- UnSelected
-- Selected
-- Selection invalid