RJ Series Shock Absorber Short Stroke Type
Option configuration
Reset
Details
O.D. Thread Size·Stroke
-- Please select --
0805(O.D. thread size:8 mm;Stroke:5 mm)
1006(O.D. thread size:10 mm;Stroke:6 mm)
1410(O.D. thread size:14 mm;Stroke:10 mm)
1
With Cap
-- Please select --
-(Basic Type)
U(With Urethane Cap)
2
Option
-- Please select --
-(Hexagon Nut:2 pcs.;Stopper Nut:—)
S(Hexagon Nut:2 pcs.;Stopper Nut:1 pc.)
SJ(Hexagon Nut:3 pcs.;Stopper Nut:1 pc.)
SN(Hexagon Nut:—;Stopper Nut:1 pc.)
J(Hexagon Nut:3 pcs.;Stopper Nut:—)
N(Hexagon Nut:—;Stopper Nut:—)
3
-- UnSelected
-- Selected
-- Selection invalid