RJ Series Shock Absorber Soft Type
Option configuration
Reset
Details
O.D. Thread Size·Stroke
-- Please select --
0604(O.D. Thread Size:6 mm;Stroke:4 mm)
0806(O.D. Thread Size:8 mm;Stroke:6 mm)
1007(O.D. Thread Size:10 mm;Stroke:7 mm)
1412(O.D. Thread Size:14 mm;Stroke:12 mm)
2015(O.D. Thread Size:20 mm;Stroke:15 mm)
2725(O.D. Thread Size:27 mm;Stroke:25 mm)
1
Collision Speed Range
-- Please select --
-(When O.D. Thread Size/Stroke,Collision Speed Range is 0.05~1m/s)
H(0.05 to 2 m/s)
L(0.05 to 1 m/s)
2
With Cap
-- Please select --
-(Basic Type)
U(With Urethane Cap)
3
Option
-- Please select --
-(Hex.nut:2 pcs.,Stopper nut:—)
S(Hexagon Nut:2 pcs.;Stopper Nut:1 pc.)
SJ(Hexagon Nut:3 pcs.;Stopper Nut:1 pc.)
SN(Hexagon Nut:—;Stopper Nut:1 pc.)
J(Hexagon Nut:3 pcs.;Stopper Nut:—)
N(Hex.nut:—,Stopper nut:—)
4
-- UnSelected
-- Selected
-- Selection invalid