RBQ Series Shock Absorber:Short Type
Option configuration
Reset
Details
Type
-- Please select --
-(Basic Type)
C(With Bumper)
1
O.D. thread size·Stroke
-- Please select --
1604(O.D. thread size:16 mm;Stroke:4 mm)
2007(O.D. thread size:20 mm;Stroke:7 mm)
2508(O.D. thread size:25 mm;Stroke:8 mm)
3009(O.D. thread size:30 mm;Stroke:9 mm)
3213(O.D. thread size:32 mm;Stroke:13 mm)
2
Option
-- Please select --
-(Hex.nut:2 pcs.,Stopper nut:—)
S(Hex.nut:2 pcs.,Stopper nut:1 pc.)
SJ(Hex.nut:3 pcs.,Stopper nut:1 pc.)
SN(Hex.nut:—,Stopper nut:1 pc.)
J(Hex.nut:3 pcs.,Stopper nut:—)
N(Hex.nut:—,Stopper nut:—)
3
-- UnSelected
-- Selected
-- Selection invalid