RBA Series Absorbers(Cylinder Built-in Type)
Option configuration
Reset
Details
Thread Size·Stroke
-- Please select --
0806(Thread Size:M8X1.0;Stroke:6 mm)
1007(Thread Size:M10X1.0;Stroke:7 mm)
1412(Thread Size:M14X1.5;Stroke:12 mm)
2015(Thread Size:M20X1.5;Stroke:15 mm)
2725(Thread Size:M27X1.5;Stroke:25 mm)
1
-- UnSelected
-- Selected
-- Selection invalid