RB-OEM(XT) Series Adjustable Type Shock Absorber Large Series Standard Type
Option configuration
Reset
Details
Size
-- Please select --
XT1.5MX1(O.D. Thread Size:M42X1.5;Absorption Stroke:25 mm)
XT1.5MX2(O.D. Thread Size:M42X1.5;Absorption Stroke:50 mm)
XT1.5MX3(O.D. Thread Size:M42X1.5;Absorption Stroke:75 mm)
XT2.0MX2(O.D. Thread Size:M64X2.0;Absorption Stroke:50 mm)
XT2.0MX4(O.D. Thread Size:M64X2.0;Absorption Stroke:100 mm)
XT2.0MX6(O.D. Thread Size:M64X2.0;Absorption Stroke:150 mm)
3.0MX2(O.D. Thread Size:M85X2.0;Absorption Stroke:50 mm)
3.0MX3.5(O.D. Thread Size:M85X2.0;Absorption Stroke:90 mm)
3.0MX5(O.D. Thread Size:M85X2.0;Absorption Stroke:125 mm)
3.0MX6.5(O.D. Thread Size:M85X2.0;Absorption Stroke:165 mm)
1
With Cap Type
-- Please select --
-(None)
B(With Cap)
2
Accessory
-- Please select --
-(None)
R(With Rectangular Flange)
S(With Stop Color)
SF(With Stop Color + With Square Flange)
SR(With Stop Color + With Rectangular Flange)
F(With Square Flange)
L(With Lock Color)
LF(With Lock Color + With Square Flange)
LR(With Lock Color + With Rectangular Flange)
LS(With Lock Color + With Stop Color)
LSF(With Lock Color + With Stop Color + With Square Flange)
LSR(With Lock Color + With Stop Color + With Rectangular Flange)
3
-- UnSelected
-- Selected
-- Selection invalid