Replacement,Option Parts No. For RB-OEM Series
Option configuration
Reset
Details
Replacement,Option Parts
-- Please select --
B(Cap)
C(Cap(1.25M Only))
F(Square Flange)
J(Jam Nut)
L(Lock Color)
R(Rectangular Flange)
S(Stop Color)
1
Applicable Model
-- Please select --
0.15M(O.D. Thread Size:M12X1.0;Absorption Stroke:10 mm)
0.1M(O.D. Thread Size:M10X1.0;Absorption Stroke:7 mm)
0.25M(O.D. Thread Size:M14X1.5;Absorption Stroke:10 mm)
0.35M(O.D. Thread Size:M16X1.5;Absorption Stroke:12 mm)
0.5M(O.D. Thread Size:M20X1.5;Absorption Stroke:12 mm)
1.0MF(O.D. Thread Size:M25X1.5;Absorption Stroke:25 mm)
1.25M(Size:1.25M)
1.5M(Size:1.5M)
2.0M(Size:2.0M)
2.0MX2(Size:2.0Mx2)
2.0MX6(Size:2.0Mx6)
3.0M(Size:3.0M)
2
-- UnSelected
-- Selected
-- Selection invalid