RB-LROEM Series Adjustable Type Shock Absorber Compact Series Low Speed Type
Option configuration
Reset
Details
Size
-- Please select --
0.15M(O.D. Thread Size:M12X1.0;Absorption Stroke:10 mm)
0.1M(O.D. Thread Size:M10X1.0;Absorption Stroke:7 mm)
0.25M(O.D. Thread Size:M14X1.5;Absorption Stroke:10 mm)
0.35M(O.D. Thread Size:M16X1.5;Absorption Stroke:12 mm)
0.5M(O.D. Thread Size:M20X1.5;Absorption Stroke:12 mm)
1.0MF(O.D. Thread Size:M25X1.5;Absorption Stroke:25 mm)
1.25MX1(O.D. Thread Size:M36X1.5;Absorption Stroke:25 mm)
1.25MX2(O.D. Thread Size:M36X1.5;Absorption Stroke:50 mm)
1
With Cap Type
-- Please select --
-(None)
B(With Cap)
2
Stop Color
-- Please select --
-(None)
S(1 pc.)
3
Jam Nut Number
-- Please select --
-(2 pcs.)
J(3 pcs.)
4
-- UnSelected
-- Selected
-- Selection invalid