RB Series Shock Absorber
Option configuration
Reset
Details
Type
-- Please select --
-(Basic Type)
C(With Cap)
1
O.D. Thread Size·Stroke
-- Please select --
0604(O.D. thread size:6 mm;Stroke:4 mm)
0805(O.D. thread size:8 mm;Stroke:5 mm)
0806(O.D. thread size:8 mm;Stroke:6 mm)
1006(O.D. thread size:10 mm;Stroke:6 mm)
1007(O.D. thread size:10 mm;Stroke:7 mm)
1411(O.D. thread size:14 mm;Stroke:11 mm)
1412(O.D. thread size:14 mm;Stroke:12 mm)
2015(O.D. thread size:20 mm;Stroke:15 mm)
2725(O.D. thread size:27 mm;Stroke:25 mm)
2
Option
-- Please select --
-(Hex.nut:2 pcs.,Stopper nut:—)
S(Hex.nut:2 pcs.,Stopper nut:1 pc.)
SJ(Hex.nut:3 pcs.,Stopper nut:1 pc.)
SN(Hex.nut:—,Stopper nut:1 pc.)
J(Hex.nut:3 pcs.,Stopper nut:—)
N(Hex.nut:—,Stopper nut:—)
3
-- UnSelected
-- Selected
-- Selection invalid