PVQ30 Series Compact Proportional Solenoid Valve Base Mounted
Option configuration
Reset
Details
Valve Type
-- Please select --
33(N.C.)
1
Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
2
Electrical Entry
-- Please select --
G(Grommet)
3
Orifice Diameter
-- Please select --
16(Orifice Dia.:Φ1.6 mm;Max. Operating Pressure:0.7 MPa)
23(Orifice Dia.:Φ2.3 mm;Max. Operating Pressure:0.35 MPa)
40(Orifice Dia.:Φ4 mm;Max. Operating Pressure:0.12 MPa)
4
Bore Size
-- Please select --
-(Without Sub-plate(With Mounting Screw M3 x 8L,2 pcs.))
01(With Sub-plate 1/8(6A))
5
Thread Type (With Sub-plate)
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Body/(Sub-plate) Seal Material
-- Please select --
-(Body:C36;Seal:FKM)
H(Body:USU;Seal:FKM)
7
-- UnSelected
-- Selected
-- Selection invalid