PVQ10 Series Compact Proportional Solenoid Valve Base Mounted
Option configuration
Reset
Details
Valve Type
-- Please select --
13(N.C.)
1
Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
2
Electrical Entry
-- Please select --
L(L Plug Connector)
M(M Plug Connector)
3
Connector
-- Please select --
-(With Connector)
O(Without Connector)
4
Orifice Diameter
-- Please select --
03(Orifice Dia.:Φ0.3 mm;Max. Operating Pressure:0.7 MPa)
04(Orifice Dia.:Φ0.4 mm;Max. Operating Pressure:0.45 MPa)
06(Orifice Dia.:Φ0.6 mm;Max. Operating Pressure:0.2 MPa)
08(Orifice Dia.:Φ0.8 mm;Max. Operating Pressure:0.1 MPa)
5
Bore Size
-- Please select --
-(Without Sub-plate(With Mounting Screw M1.7 x 17L,2 pcs.))
M5(With Sub-plate M5 x 0.8)
6
Body/Seal Material
-- Please select --
A(Body:C36;Seal:FKM)
7
-- UnSelected
-- Selected
-- Selection invalid