PSE570 Series Pressure Sensor for General Fluids
Option configuration
Reset
Details
Sensor range
-- Please select --
0(Positive Pressure [0 To 1 MPa])
3(Compound Pressure [–100 To 100 kPa])
4(Positive Pressure [0 To 500 kPa])
5(Positive Pressure [0 To 2 MPa])
6(Positive Pressure [0 To 5 MPa])
7(Positive Pressure [0 To 10 MPa])
1
Port Size
-- Please select --
01(R1/8 (With M5 Female Thread))
02(R1/4 (With M5 Female Thread))
2
Output Specification
-- Please select --
-(Voltage Output Type (1 to 5 V))
28(Current Output Type (4 to 20 mA))
3
Lead Wire/Option
-- Please select --
-(With Lead Wire And M12 Connector (3 m),Straight)
L(With Lead Wire And M12 Connector (3 m),Right Angle)
N(None)
4
-- UnSelected
-- Selected
-- Selection invalid