PSE560 Series Pressure Sensor For General Fluids
Option configuration
Reset
Details
Sensor range
-- Please select --
0(Positive Pressure [0 To 1 MPa])
1(Vacuum [0 To -101 kPa])
3(Compound Pressure [–100 To 100 kPa])
4(Positive Pressure [0 To 500 kPa])
1
Port Size
-- Please select --
01(R1/8 (With M5 Female Thread))
02(R1/4 (With M5 Female Thread))
A2(URJ 1/4)
B2(TSJ 1/4)
C01(Rc1/8)
N01(NPT1/8 (With M5 Female Thread))
N02(NPT1/4 (With M5 Female Thread))
2
Output Specification
-- Please select --
-(Voltage Output Type 1 To 5 V)
28(Current Output Type 4 To 20 mA)
3
Option
-- Please select --
-(None)
C2(Connector For Pressure Sensor Controller (1 pc.))
4
-- UnSelected
-- Selected
-- Selection invalid