PSE540 Series Compact Pneumatic Pressure Sensor
Option configuration
Reset
Details
Sensor range
-- Please select --
0(Positive Pressure [0 To 1 MPa])
1(Vacuum [0 To -101 kPa])
3(Compound Pressure [–100 To 100 kPa])
1
Accuracy
-- Please select --
-(±2% F.S.)
A(±1% F.S.)
2
Port Size
-- Please select --
01(R 1/8 (With M5 Female Thread))
IM5(M5 Female Thread,Through Type)
IM5H(M5 Female Thread,Through Type(With Mounting Hole))
M3(M3X0.5)
M5(M5X0.8)
N01(NPT 1/8 (with M5 female thread))
R04(Φ4 Reducer)
R06(Φ6 Reducer)
3
Option
-- Please select --
-(None)
C2(Connector For Pressure Sensor Controller (1 pc.))
4
-- UnSelected
-- Selected
-- Selection invalid