PSE300A Series 3-Screen Display Sensor Monitor
Option configuration
Reset
Details
Input Specification
-- Please select --
0(Voltage Input)
1(Current Input)
1
Output Specifications
-- Please select --
0(NPN/PNP Open Collector 2 Outputs Switching Type+Analog Voltage/Auto-shift/Copy Function Switching Type NPN Open Collector 2 Output+Analog Voltage)
1(NPN/PNP Open Collector 2 Outputs Switching Type+Analog Current/Auto-shift/Copy Function Switching Type NPN Open Collector 2 outputs+Analog Current)
3(NPN/PNP Open Collector 2 Outputs Switching Type+Analog Voltage/Auto-shift/Copy Function Switching Type PNP Open Collector 2 Outputs+Analog Voltage)
4(NPN/PNP Open Collector 2 Outputs Switching Type+Analog Current/Auto-shift/Copy Function Switching Type PNP Open Collector 2 Outputs+Analog Current)
6(NPN/PNP Open Collector 2 Outputs Switching Type+Copy Function NPN Open Collector 2 Outputs+Copy Function)
2
Unit Specifications
-- Please select --
-(With Unit Selection Function)
M(SI Units Only)
3
Option 1
-- Please select --
-(Without Lead Wire)
L(Lead Wire With Connector(2m Lead Wire))
4
Option 2
-- Please select --
-(None)
A(Bracket)
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
5
Option 3
-- Please select --
-(None)
C(Sensor Connector)
6
-- UnSelected
-- Selected
-- Selection invalid