PSE300 Series 2-Color Display Digital Pressure Sensor Controller DIN Rail/Terminal Block Type
Option configuration
Reset
Details
Input Specification
-- Please select --
0(Voltage Input)
1(Current Input)
1
Input/Output Specifications
-- Please select --
0(NPN 2 Outputs + 1 to 5 V Output)
1(NPN 2 Outputs + 4 to 20 Ma Output)
2(NPN 2 Outputs + Auto-shift Input)
3(PNP 2 Outputs + 1 to 5 V Output)
4(PNP 2 Outputs + 4 to 20 Ma Output)
5(PNP 2 Outputs + Auto-shift Input)
2
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
M(Fixed SI Unit)
3
Option
-- Please select --
-(None)
E(Front Protective Cover)
4
-- UnSelected
-- Selected
-- Selection invalid