PSE300 Series 2-Color Display Digital Pressure Sensor Controller Connector Type
Option configuration
Reset
Details
Input Specification
-- Please select --
0(Voltage Input)
1(Current Input)
1
Input/Output Specifications
-- Please select --
0(NPN 2 Outputs + 1 to 5 V Output)
1(NPN 2 Outputs + 4 to 20 Ma Output)
2(NPN 2 Outputs + Auto-shift Input)
3(PNP 2 Outputs + 1 to 5 V Output)
4(PNP 2 Outputs + 4 to 20 Ma Output)
5(PNP 2 Outputs + Auto-shift Input)
2
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
M(Fixed SI Unit)
3
Option 1
-- Please select --
-(None)
L(Power Supply/Output Connection Cable)
4
Option 2
-- Please select --
-(None)
A(Bracket)
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
5
Option 3
-- Please select --
-(None)
C(With Connector For Sensor Connection)
6
-- UnSelected
-- Selected
-- Selection invalid