PPA Series Compact Manometer
Option configuration
Reset
Details
Pressure Specification
-- Please select --
0(-0.1 to 1 MPa (For High Pressure))
1(-101 to 10 kPa (For Vacuum))
2(-10 to 100 kPa (For Low Pressure))
1
One-touch Fitting Type
-- Please select --
-(Applicable Tubing Size:None;One-touch Fitting:None)
04(Applicable Tubing Size:Φ4(mm Size);One-touch Fitting:KJH04-M5)
06(Applicable Tubing Size:Φ6(mm Size);One-touch Fitting:KJH06-M5)
2
Option/Case Holder
-- Please select --
-(None)
B(With PPA-B)
3
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
M(Fixed SI Unit)
4
-- UnSelected
-- Selected
-- Selection invalid