PFMV3 Series Voltage Monitor For PFMV5
Option configuration
Reset
Details
Output Specification
-- Please select --
0(NPN 2 Outputs + 1 to 5 V Output)
1(NPN 2 Outputs + 4 to 20 Ma Output)
2(NPN 2 Outputs + Auto-shift Input)
3(PNP 2 Outputs + 1 to 5 V Output)
4(PNP 2 Outputs + 4 to 20 Ma Output)
5(PNP 2 Outputs + Auto-shift Input)
1
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
M(Fixed SI Unit)
2
Option 1
-- Please select --
-(None)
L(Power Supply/Output Connection Cable)
3
Option 2
-- Please select --
-(None)
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
E(Bracket)
4
Option 3
-- Please select --
-(None)
G(With Connector For Sensor Connection)
5
Operation Manual
-- Please select --
-(With Operation Manual (Japanese And English))
N(None)
6
Calibration Certificate
-- Please select --
-(None)
A(With Calibration Certificate)
7
-- UnSelected
-- Selected
-- Selection invalid