PFMC Series 3-Color Display Digital Flow Switch
Option configuration
Reset
Details
Rated Flow Range
-- Please select --
102(10 To 1000 L/min)
202(20 To 2000 L/min)
501(5 To 500 L/min)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
04(1/2)
06(3/4)
3
Output Specification
-- Please select --
A(OUT1:NPN;OUT2:NPN)
B(OUT1:PNP;OUT2:PNP)
C(OUT1:NPN;OUT2:Analog(1 To 5 V))
D(OUT1:NPN;OUT2:Analog(4 To 20 mA))
E(OUT1:PNP;OUT2:Analog(1 To 5 V))
F(OUT1:PNP;OUT2:Analog(4 To 20 mA))
G(OUT1:NPN;OUT2:External Input)
H(OUT1:PNP;OUT2:External Input)
4
Option 1
-- Please select --
-(With Lead Wire And M8 Connector (3 m))
N(Without Lead Wire And M8 Connector)
5
Remote Sensor Unit
-- Please select --
-(Unit Selection Function)
M(SI Unit Only)
6
Option 2
-- Please select --
-(No Brack)
R(With Bracket)
7
Calibration Certificate
-- Please select --
-(None)
A(Yes)
8
-- UnSelected
-- Selected
-- Selection invalid