PFMB7 Series 2-Color Display Digital Flow Switch Rated Flow Range:2-200L/min
Option configuration
Reset
Details
Flow Adjustment Valve
-- Please select --
-(None)
S(Yes)
1
Port Size
-- Please select --
02(Rc1/4)
C8(Φ8(5/16")One-touch Fitting)
F02(G1/4)
N02(NPT 1/4 Inch)
2
Piping entry
-- Please select --
-(Straight Type)
L(Bottom)
3
Output Specification
-- Please select --
A(OUT1:NPN;OUT2:NPN)
B(OUT1:PNP;OUT2:PNP)
C(OUT1:NPN;OUT2:Analog 1 To 5 V)
D(OUT1:NPN;OUT2:Analog 4 To 20 mA)
E(OUT1:PNP;OUT2:Analog 1 To 5 V)
F(OUT1:PNP;OUT2:Analog 4 To 20 mA)
G(OUT1:NPN;OUT2:External Input)
H(OUT1:PNP;OUT2:External Input)
4
Option 1
-- Please select --
-(With Lead Wire With Connector (2 m))
W(With Lead Wire With Connector (2 m)+Connector Cover (Silicone rubber))
N(No Lead Wire)
5
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
M(Fixed SI Unit)
6
Option 2
-- Please select --
-(None)
R(With Bracket (For Without Flow Adjustment Valve))
S(With Bracket (For With Straight Type Flow Adjustment Valve))
T(With Panel Mount Adapter (For Without Flow Adjustment Valve))
V(With Panel Mount Adapter (For With Flow Adjustment Valve))
7
Calibration Certificate
-- Please select --
-(None)
A(With Calibration Certificate)
8
-- UnSelected
-- Selected
-- Selection invalid