PFMB7 Series 2-Color Display Digital Flow Switch
Option configuration
Reset
Details
Rated Flow Range (Flow Range)
-- Please select --
102(10-1000L/min)
202(20-2000L/min)
501(5-500L/min)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
04(1/2)
06(3/4)
3
Output Specification
-- Please select --
A(OUT1:NPN;OUT2:NPN)
B(OUT1:PNP;OUT2:PNP)
C(OUT1:NPN;OUT2:Analog 1 To 5 V)
D(OUT1:NPN;OUT2:Analog 4 To 20 mA)
E(OUT1:PNP;OUT2:Analog 1 To 5 V)
F(OUT1:PNP;OUT2:Analog 4 To 20 mA)
G(OUT1:NPN;OUT2:External Input)
H(OUT1:PNP;OUT2:External Input)
4
Option 1
-- Please select --
-(With Lead Wire With Connector (2 m))
W(With Lead Wire With Connector (2 m)+Connector Cover (Silicone rubber))
N(No Lead Wire)
5
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
M(Fixed SI Unit)
6
Option 2
-- Please select --
-(None)
R(With Bracket)
7
Calibration Certificate
-- Please select --
-(None)
A(With Calibration Certificate)
8
-- UnSelected
-- Selected
-- Selection invalid