PFM7 Series 2-Color Display Digital Flow Switch Integrated Display
Option configuration
Reset
Details
Rated Flow Range (Flow Range)
-- Please select --
10(0.2 To 10(5)L/min)
11(2 To 100(50)L/min)
25(0.5 To 25(12.5)L/min)
50(1 To 50(25)L/min)
1
Flow Adjustment Valve
-- Please select --
-(None)
S(Yes)
2
Bore Size
-- Please select --
01(Rc1/8)
02(Rc1/4)
C4(Φ4(5/32")One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8(5/16")One-touch Fitting)
F01(G1/8)
F02(G1/4)
N01(NPT1/8)
N02(NPT1/4)
N7(Φ1/4" One-touch Fitting)
3
Piping Entry Direction
-- Please select --
-(Straight)
L(Bottom)
4
Output Specification
-- Please select --
A(NPN 2 Outputs)
B(PNP 2 Outputs)
C(1 NPN Output + Analog (1 to 5 V))
D(1 NPN Output + Analog (4 to 20 mA))
E(1 PNP Output + Analog (1 to 5 V))
F(1 PNP Output + Analog (4 to 20 Ma))
G(1 NPN Output + External Input)
H(1 PNP Output + External Input)
5
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
M(Fixed SI Unit)
6
Operation Manual
-- Please select --
-(With Operation Manual (Japanese And English))
N(None)
7
Calibration Certificate
-- Please select --
-(None)
A(With Calibration Certificate)
8
Option 1
-- Please select --
-(With Lead Wire With Connector (2m))
W(With Lead Wire With Connector (2m)+Connector Cover (Silicone rubber))
Z(Without Lead Wire With Connector)
9
Option 2
-- Please select --
-(None)
R(Bracket (For Without Flow Adjustment Valve))
S(Bracket (For With Flow Adjustment Valve))
T(Panel Mount Adapter (For Without Flow Adjustment Valve))
V(Panel Mount Adapter (For With Flow Adjustment Valve))
10
Made To Order
-- Please select --
-(Standard)
X693(IN Side:Straight/OUT Side:Bottom)
X694(IN Side:Bottom/OUT Side:Straight)
X731(Compatibility With Argon (Ar) and Carbon Dioxide (CO2) Mixed Gas)
11
-- UnSelected
-- Selected
-- Selection invalid