PFM5 Series 2-Color Display Digital Flow Switch Remote Sensor Unit
Option configuration
Reset
Details
Rated Flow Range (Flow Range)
-- Please select --
10(0.2 To 10(5)L/min)
11(2 To 100(50)L/min)
25(0.5 To 25(12.5)L/min)
50(1 To 50(25)L/min)
1
Flow Adjustment Valve
-- Please select --
-(None)
S(Yes)
2
Bore Size
-- Please select --
01(Rc1/8)
02(Rc1/4)
C4(Φ4(5/32")One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8(5/16")One-touch Fitting)
F01(G1/8)
F02(G1/4)
N01(NPT1/8)
N02(NPT1/4)
N7(Φ1/4" One-touch Fitting)
3
Piping Entry Direction
-- Please select --
-(Straight)
L(Bottom)
4
Output Specification
-- Please select --
1(Analog Output (1 to 5 V))
2(Analog Output (4 to 20 mA))
5
Operation Manual
-- Please select --
-(With Operation Manual (Japanese And English))
N(None)
6
Calibration Certificate
-- Please select --
-(None)
A(With Calibration Certificate)
7
Option 1
-- Please select --
-(With Lead Wire With Connector (2m))
W(With Lead Wire With Connector (2m)+Connector Cover (Silicone rubber))
Z(Without Lead Wire With Connector)
8
Option 2
-- Please select --
-(None)
R(Bracket (For Without Flow Adjustment Valve))
S(Bracket (For With Flow Adjustment Valve))
T(Panel Mount Adapter (For Without Flow Adjustment Valve))
V(Panel Mount Adapter (For With Flow Adjustment Valve))
9
Made To Order
-- Please select --
-(Standard)
X693(IN Side:Straight/OUT Side:Bottom)
X694(IN Side:Bottom/OUT Side:Straight)
10
-- UnSelected
-- Selected
-- Selection invalid