PFM3 Series Flow Sensor Monitor
Option configuration
Reset
Details
Input Specification
-- Please select --
0(Voltage Input)
1(Current Input)
1
Output Specification
-- Please select --
0(NPN 2 Outputs + 1 to 5 V Output)
1(NPN 2 Outputs + 4 to 20 Ma Output)
2(NPN 2 Outputs + External Input)
3(PNP 2 Outputs + 1 to 5 V Output)
4(PNP 2 Outputs + 4 to 20 Ma Output)
5(PNP 2 Outputs + External Input)
2
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
M(Fixed SI Unit)
3
Option 1
-- Please select --
-(None)
L(Power Supply/Output Connection Cable)
4
Option 2
-- Please select --
-(None)
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
E(Bracket)
5
Option 3
-- Please select --
-(None)
F(With Connector For Sensor Connection)
6
Operation Manual
-- Please select --
-(With Operation Manual (Japanese And English))
N(None)
7
Calibration Certificate
-- Please select --
-(None)
A(With Calibration Certificate)
8
-- UnSelected
-- Selected
-- Selection invalid