PFGV301 Series 3-Screen Display Digital Flow Monitor
Option configuration
Reset
Details
Output Specifications
-- Please select --
RT(2 Outputs (NPN/PNP Switching Type) + Analog Voltage Output)
SV(2 Outputs (NPN/PNP Switching Type) + Analog Current Output)
XY(2 Outputs (NPN/PNP Switching Type) + Copy Function)
1
Remote Sensor Unit
-- Please select --
-(Unit Selection Function)
M(SI Unit Only)
2
Option 1
-- Please select --
-(Without Lead Wire)
L(Power Supply/Output Connection Lead Wire (Lead Wire Length:2 m))
3
Option 2
-- Please select --
-(None)
A1(Bracket A(Vertical Mounting))
A2(Bracket B(Horizontal Mounting))
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
4
Option 3
-- Please select --
-(None)
C(Sensor Connector)
5
Option 4
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
6
-- UnSelected
-- Selected
-- Selection invalid