PFG300 Series 3-screen Display Digital Flow Monitor
Option configuration
Reset
Details
Type
-- Please select --
3(Remote Type Monitor Unit)
1
Input Specification
-- Please select --
0(Voltage Input)
1(Current Input)
2
Output Specifications
-- Please select --
RT(2 Outputs (NPN/PNP Switching Type) + Analog Voltage Output)
SV(2 Outputs (NPN/PNP Switching Type) + Analog Current Output)
XY(2 Outputs (NPN/PNP Switching Type) + Copy Function)
3
Remote Sensor Unit
-- Please select --
-(Units Selection Function)
M(SI Unit Only)
4
Option 1
-- Please select --
-(Without Lead Wire)
L(Power Supply/Output Connection Lead Wire (Lead Wire Length:2 m))
5
Option 2
-- Please select --
-(None)
A1(Bracket A(Vertical Mounting))
A2(Bracket B(Horizontal Mounting))
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
6
Option 3
-- Please select --
-(None)
C(Sensor Connector (For PF3A7□H))
F(Sensor Connector (For PFMB))
7
Option 4
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
8
-- UnSelected
-- Selected
-- Selection invalid