PF3WS Series Remote Type Digital Flow Switch Manifold for Water Supply Type
Option configuration
Reset
Details
Manifold
-- Please select --
S(Remote Type (Return Type))
1
System
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
2
Main Piping
-- Please select --
B(U Side: Open;D Side: Open)
D(U Side: Closed;D Side: Open)
U(U Side: Open;D Side: Closed)
3
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Supply Unit Components
-- Please select --
-(Without Flow Adjustment Valve,Without Stop Valve)
P(Stop Valve)
S(Flow Adjustment Valve)
W(Flow Adjustment Valve + Stop Valve)
5
Rated Flow Range
-- Please select --
04(0.5 To 4 L/min)
20(2 To 16 L/min)
40(5 To 40 L/min)
6
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
7
-- UnSelected
-- Selected
-- Selection invalid