PF3WB Series Integrated Type Digital Flow Switch Manifold for Water Basic Type
Option configuration
Reset
Details
Manifold
-- Please select --
B(Integrated Type (Basic Type))
1
System
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
2
Main Piping
-- Please select --
B(U Side: Open;D Side: Open)
D(U Side: Closed;D Side: Open)
U(U Side: Open;D Side: Closed)
3
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Supply Unit Components
-- Please select --
-(Without Flow Adjustment Valve,Without Stop Valve)
P(Stop Valve)
S(Flow Adjustment Valve)
W(Flow Adjustment Valve + Stop Valve)
5
Flow Switch Type
-- Please select --
5(Remote Sensor Unit)
7(Integrated Display)
6
Rated Flow Range
-- Please select --
04(0.5 To 4 L/min)
20(2 To 16 L/min)
40(5 To 40 L/min)
7
Return Unit Components
-- Please select --
-(Without Flow Adjustment Valve,Without Stop Valve)
P(Stop Valve)
S(Flow Adjustment Valve)
W(Flow Adjustment Valve + Stop Valve)
8
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
9
Output Specifications
-- Please select --
1(OUT1:Analog 1 To 5 V;Without Temperature Sensor)
1T(OUT1:Analog 1 To 5 V;OUT2:Analog 1 to 5 V;With Temperature Sensor)
2(OUT1:Analog 4 To 20 mA;Without Temperature Sensor)
2T(OUT1:Analog 4 To 20 mA;OUT2:Analog 4 to 20 mA;With Temperature Sensor)
A(OUT1:NPN;OUT2:NPN;Without Temperature Sensor)
AT(OUT1:NPN;OUT2:NPN;With Temperature Sensor)
B(OUT1:PNP;OUT2:PNP;Without Temperature Sensor)
BT(OUT1:PNP;OUT2:PNP;With Temperature Sensor)
C(OUT1:NPN;OUT2:Analog 1 To 5 V;Without Temperature Sensor)
CT(OUT1:NPN;OUT2:Analog 1 To 5 V;With Temperature Sensor)
D(OUT1:NPN;OUT2:Analog 4 To 20 mA;Without Temperature Sensor)
DT(OUT1:NPN;OUT2:Analog 4 To 20 mA;With Temperature Sensor)
E(OUT1:PNP;OUT2:Analog 1 To 5 V;Without Temperature Sensor)
ET(OUT1:PNP;OUT2:Analog 1 To 5 V;With Temperature Sensor)
F(OUT1:PNP;OUT2:Analog 4 To 20 mA;Without Temperature Sensor)
FT(OUT1:PNP;OUT2:Analog 4 To 20 mA;With Temperature Sensor)
G(OUT1:NPN;OUT2:External Input;Without Temperature Sensor)
H(OUT1:PNP;OUT2:External Input;Without Temperature Sensor)
L(OUT1:IO-Link: Switch Output (N/P);OUT2:-;Without Temperature Sensor)
L2(OUT1:IO-Link: Switch Output (N/P);OUT2:Switch Output (N/P);Without Temperature Sensor)
L2T(OUT1:IO-Link: Switch Output (N/P);OUT2:Switch Output (N/P);With Temperature Sensor)
LT(OUT1:IO-Link: Switch Output (N/P);OUT2:-;With Temperature Sensor)
10
Lead Wire/Option
-- Please select --
-(With Lead Wire With M8 Connector (3 m))
Q(With M12-M8 Conversion Lead Wire (0.1 m))
N(Without Lead Wire With M8 Connector)
11
Remote Sensor Unit
-- Please select --
-(Instantaneous Flow Rate:L/min;Accumulated Flow:-;Temperature:℃)
F(Instantaneous Flow Rate:gal/min;Accumulated Flow:gal;Temperature:℉)
G(Instantaneous Flow Rate:gal/min;Accumulated Flow:gal;Temperature:℃)
J(Instantaneous Flow Rate:L/min;Accumulated Flow:L;Temperature:℉)
M(Instantaneous Flow Rate:L/min;Accumulated Flow:L;Temperature:℃)
12
-- UnSelected
-- Selected
-- Selection invalid