PF3W7-L Series 3-Color Display Digital Flow Switch for Water IO-Link Integrated Display Flow Range:50 to 250 L/min
Option configuration
Reset
Details
Type
-- Please select --
7(Integrated Display)
1
Rated Flow Range
-- Please select --
21(50 to 250 L/min)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
12(1 1/4)
14(1 1/2)
4
Output Specifications
-- Please select --
L(OUT1:Flow Rate/Temperature:IO-Link/Switch Output (N/P);OUT2:Flow Rate/Temperature:-;Without Temperature Sensor)
L2(OUT1:Flow Rate/Temperature:IO-Link/Switch Output (N/P);OUT2:Flow Rate/Temperature:Switch Output (N/P);Without Temperature Sensor)
L2T(OUT1:Flow Rate/Temperature:IO-Link/Switch Output (N/P);OUT2:Flow Rate/Temperature:Switch Output (N/P);With Temperature Sensor)
LT(OUT1:Flow Rate/Temperature:IO-Link/Switch Output (N/P);OUT2:Flow Rate/Temperature:-;With Temperature Sensor)
5
Lead Wire
-- Please select --
-(With Lead Wire And M8 Connector (3 m))
Q(With M12-M8 Conversion Lead Wire (0.1 m))
N(None)
6
Remote Sensor Unit
-- Please select --
-(Instantaneous Flow Rate:gal/min,Accumulated Flow:gal,Temperature:°C)
M(Instantaneous Flow Rate:L/min,Accumulated Flow:L,Temperature:°C)
7
Bracket
-- Please select --
-(Without Bracket)
8
Calibration Certificate (Only Flow Sensor)
-- Please select --
-(None)
A(With Calibration Certificate)
9
-- UnSelected
-- Selected
-- Selection invalid