PF3W7-Z Series 3-Color Display Digital Flow Switch for Water Integrated Display
Option configuration
Reset
Details
Type
-- Please select --
7(Integrated Display)
1
Rated Flow Range
-- Please select --
04(0.5 To 4 L/min)
11(10 To 100 L/min)
20(2 To 16 L/min)
40(5 To 40 L/min)
2
Flow Adjustment Valve
-- Please select --
-(None)
S(Yes)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
10(1/1)
5
Output Specifications
-- Please select --
A(OUT1:NPN;OUT2:NPN;Without Temperature Sensor)
AT(OUT1:NPN;OUT2:NPN;With Temperature Sensor)
B(OUT1:PNP;OUT2:PNP;Without Temperature Sensor)
BT(OUT1:PNP;OUT2:PNP;With Temperature Sensor)
C(OUT1:NPN;OUT2:Analog 1 To 5 V;Without Temperature Sensor)
CT(OUT1:NPN;OUT2:Analog 1 To 5 V;With Temperature Sensor)
D(OUT1:NPN;OUT2:Analog 4 To 20 mA;Without Temperature Sensor)
DT(OUT1:NPN;OUT2:Analog 4 To 20 mA;With Temperature Sensor)
E(OUT1:PNP;OUT2:Analog 1 To 5 V;Without Temperature Sensor)
ET(OUT1:PNP;OUT2:Analog 1 To 5 V;With Temperature Sensor)
F(OUT1:PNP;OUT2:Analog 4 To 20 mA;Without Temperature Sensor)
FT(OUT1:PNP;OUT2:Analog 4 To 20 mA;With Temperature Sensor)
G(OUT1:NPN;OUT2:External Input;Without Temperature Sensor)
H(OUT1:PNP;OUT2:External Input;Without Temperature Sensor)
JT(OUT1:Analog 1 To 5 V;OUT2:Analog 1 To 5 V;With Temperature Sensor)
KT(OUT1:Analog 4 To 20 mA;OUT2:Analog 4 To 20 mA;With Temperature Sensor)
6
Lead Wire
-- Please select --
-(With Lead Wire With M8 Connector (3 m))
N(Without Lead Wire With M8 Connector)
7
Remote Sensor Unit
-- Please select --
F(Instantaneous Flow Rate:gal/min;Accumulated Flow:gal;Temperature:℉)
G(Instantaneous Flow Rate:gal/min;Accumulated Flow:gal;Temperature:℃)
J(Instantaneous Flow Rate:L/min;Accumulated Flow:L;Temperature:℉)
M(Instantaneous Flow Rate:L/min;Accumulated Flow:L;Temperature:℃)
8
Bracket
-- Please select --
-(Without Bracket)
R(With Bracket)
9
Calibration Certificate (Only Flow Sensor)
-- Please select --
-(None)
A(With Calibration Certificate)
10
-- UnSelected
-- Selected
-- Selection invalid