PF3W7-L Series 3-Color Display Digital Flow Switch for Water IO-Link Integrated Display
Option configuration
Reset
Details
Type
-- Please select --
7(Integrated Display)
1
Rated Flow Range
-- Please select --
04(0.5 To 4 L/min)
11(10 To 100 L/min)
20(2 To 16 L/min)
40(5 To 40 L/min)
2
Flow Adjustment Valve
-- Please select --
-(None)
S(Yes)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
10(1/1)
5
Output Specifications
-- Please select --
L(OUT1:Flow Rate/Temperature:IO-Link/Switch Output (N/P);OUT2:Flow Rate/Temperature:-;Without Temperature Sensor)
L2(OUT1:Flow Rate/Temperature:IO-Link/Switch Output (N/P);OUT2:Flow Rate/Temperature:Switch Output (N/P);Without Temperature Sensor)
L2T(OUT1:Flow Rate/Temperature:IO-Link/Switch Output (N/P);OUT2:Flow Rate/Temperature:Switch Output (N/P);With Temperature Sensor)
LT(OUT1:Flow Rate/Temperature:IO-Link/Switch Output (N/P);OUT2:Flow Rate/Temperature:-;With Temperature Sensor)
6
Lead Wire
-- Please select --
-(With Lead Wire And M8 Connector (3 m))
Q(With M12-M8 Conversion Lead Wire (0.1 m))
N(None)
7
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function,Temperature:°C)
M(Instantaneous Flow Rate:L/min,Accumulated Flow:L,Temperature:°C)
8
Bracket
-- Please select --
-(Without Bracket)
R(With Bracket)
9
Calibration Certificate (Only Flow Sensor)
-- Please select --
-(None)
A(With Calibration Certificate)
10
-- UnSelected
-- Selected
-- Selection invalid