PF3W Series 3-color display Digital Flow Switch For Water Integrated display
Option configuration
Reset
Details
Rated Flow Range (Flow Range)
-- Please select --
11(10 To 100 L/min)
21(50 to 250 L/min)
1
Connection Type
-- Please select --
U(PVC Pipe)
2
PVC Pipe O.D.
-- Please select --
25(25A)
30(30A)
3
Output Specification
-- Please select --
A(OUT1:NPN;OUT2:NPN)
B(OUT1:PNP;OUT2:PNP)
C(OUT1:NPN;OUT2:Analog 1 To 5 V)
D(OUT1:NPN;OUT2:Analog 4 To 20 mA)
E(OUT1:PNP;OUT2:Analog 1 To 5 V)
F(OUT1:PNP;OUT2:Analog 4 To 20 mA)
G(OUT1:NPN;OUT2:External Input)
H(OUT1:PNP;OUT2:External Input)
4
Lead Wire
-- Please select --
-(With Lead Wire With M8 Connector (3 m))
N(Without Lead Wire With M8 Connector)
5
Remote Sensor Unit
-- Please select --
G(Instantaneous Flow Rate:gal/min;Accumulated Flow:gal;Temperature:℃)
M(Instantaneous Flow Rate:L/min;Accumulated Flow:L;Temperature:℃)
6
Bracket
-- Please select --
-(Without Bracket)
R(Bracket)
7
Calibration Certificate (Only Flow Sensor)
-- Please select --
-(None)
A(With Calibration Certificate)
8
Made To Order
-- Please select --
-(Standard)
X109(Seal material EPDM)
9
-- UnSelected
-- Selected
-- Selection invalid