PF3W5-Z Series 3-Color Display Digital Flow Switch for Water Remote Sensor Unit
Option configuration
Reset
Details
Type
-- Please select --
5(Remote Sensor Unit)
1
Rated Flow Range
-- Please select --
04(0.5 To 4 L/min)
11(10 To 100 L/min)
20(2 To 16 L/min)
40(5 To 40 L/min)
2
Flow Adjustment Valve
-- Please select --
-(None)
S(Yes)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
10(1/1)
5
Output Specifications
-- Please select --
1(OUT1 Flow Rate:Analog 1 To 5 V;OUT2 Temperature:-;Without Temperature Sensor)
2(OUT1 Flow Rate:Analog 4 To 20 Ma;OUT2 Temperature:-;Without Temperature Sensor)
1T(OUT1 Flow Rate:Analog 1 To 5 V;OUT2 Temperature:Analog 1 to 5 V;With Temperature Sensor)
6
Lead Wire
-- Please select --
-(With Lead Wire With M8 Connector (3 m))
N(Without Lead Wire With M8 Connector)
7
Unit Printed On Label
-- Please select --
-(Instantaneous Flow Rate:L/min;Temperature:℃)
G(Instantaneous Flow Rate:L/min(gal/min);Temperature:℃/℉)
8
Bracket
-- Please select --
-(Without Bracket)
R(With Bracket)
9
Calibration Certificate (Only Flow Sensor)
-- Please select --
-(None)
A(With Calibration Certificate)
10
-- UnSelected
-- Selected
-- Selection invalid