PF3W Series 3-color display Digital Flow Switch For Water Remote sensor unit
Option configuration
Reset
Details
Rated Flow Range (Flow Range)
-- Please select --
11(10 To 100 L/min)
21(50 to 250 L/min)
1
Connection Type
-- Please select --
U(PVC Pipe)
2
PVC Pipe O.D.
-- Please select --
25(25A)
30(30A)
3
Output Specification
-- Please select --
1(Analog 1 to 5 V)
2(Analog 4 to 20 mA)
4
Lead Wire
-- Please select --
-(With Lead Wire With M8 Connector (3 m))
N(Without Lead Wire With M8 Connector)
5
Unit Printed On Label
-- Please select --
-(Instantaneous Flow Rate:L/min;Temperature:℃)
G(Instantaneous Flow Rate:L/min(gal/min);Temperature:℃/℉)
6
Bracket
-- Please select --
-(Without Bracket)
R(Bracket)
7
Calibration Certificate (Only Flow Sensor)
-- Please select --
-(None)
A(With Calibration Certificate)
8
Made To Order
-- Please select --
-(Standard)
X109(Seal material EPDM)
9
-- UnSelected
-- Selected
-- Selection invalid