PF3W3 Series 3-color display Digital Flow Monitor For Water
Option configuration
Reset
Details
Output Specification
-- Please select --
A(OUT1:NPN;OUT2:NPN)
B(OUT1:PNP;OUT2:PNP)
C(OUT1:NPN;OUT2:Analog 1 To 5 V)
D(OUT1:NPN;OUT2:Analog 4 To 20 mA)
E(OUT1:PNP;OUT2:Analog 1 To 5 V)
F(OUT1:PNP;OUT2:Analog 4 To 20 mA)
G(OUT1:NPN;OUT2:External Input)
H(OUT1:PNP;OUT2:External Input)
J(OUT1:Analog 1 To 5 V;OUT2:Analog 1 To 5 V)
K(OUT1:Analog 4 To 20 Ma;OUT2:Analog 4 To 20 mA)
1
Lead Wire
-- Please select --
-(With Power Supply/Output Connection Lead Wire(2 m))
N(Without Power Supply/Output Connection Lead Wire)
2
Remote Sensor Unit
-- Please select --
F(Instantaneous Flow Rate:gal/min;Accumulated Flow:gal;Temperature:℉)
G(Instantaneous Flow Rate:gal/min;Accumulated Flow:gal;Temperature:℃)
J(Instantaneous Flow Rate:L/min;Accumulated Flow:L;Temperature:℉)
M(Instantaneous Flow Rate:L/min;Accumulated Flow:L;Temperature:℃)
3
Option 1
-- Please select --
-(None)
T(Panel Mount Adapter)
V(Front Protective Cover + Panel Mount Adapter)
4
Option 2
-- Please select --
-(None)
C(Sensor Connector(1 pc.))
5
Calibration Certificate (Only Flow Monitor)
-- Please select --
-(None)
A(With Calibration Certificate)
6
-- UnSelected
-- Selected
-- Selection invalid