PF3A8□H-L Series 4-Screen Display Digital Flow Switch With Pressure/Temperature Sensor Modular Type IO-Link
Option configuration
Reset
Details
Type
-- Please select --
8(With Pressure/Temperature Sensor)
1
Rated Flow Range
-- Please select --
01(Rated Flow Range:10~1000L/min;Applicable Air Combination Model:AC30-D)
02(Rated Flow Range:20~2000L/min;Applicable Air Combination Model:AC40-D)
2
Output Specifications
-- Please select --
L2(IO-Link: Switch Output(N/P)+ Switch Output(N/P))
3
Option
-- Please select --
-(With Lead Wire With M12 Connector(3 m))
N(Without Lead Wire With M12 Connector)
Q(Lead Wire With M12-M12 Connector(3 m))
4
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
M(Fixed SI Unit)
5
Calibration Certificate
-- Please select --
-(None)
A(With Calibration Certificate)
6
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
7
-- UnSelected
-- Selected
-- Selection invalid