PF3A7□H Series 3-Color Display Digital Flow Switch Modular Type
Option configuration
Reset
Details
Type
-- Please select --
7(Integrated Display)
1
Rated Flow Range (Flow Range)
-- Please select --
01(10 To 1000 L/min;Applicable Air Combination Model:AC30-D)
02(20 To 2000 L/min;Applicable Air Combination Model:AC40-D)
2
Flow Type
-- Please select --
H(Large Flow Type)
3
Output Specifications
-- Please select --
CS(OUT:NPN;FUNC:Analog Voltage Output⇔External Input;Applicable Monitor Unit Model:PFG300 Series)
DS(OUT:NPN;FUNC:Analog Current Output⇔External Input;Applicable Monitor Unit Model:PFG310 Series)
ES(OUT:PNP;FUNC:Analog Voltage Output⇔External Input;Applicable Monitor Unit Model:PFG300 Series)
FS(OUT:PNP;FUNC:Analog Current Output⇔External Input;Applicable Monitor Unit Model:PFG310 Series)
4
Option
-- Please select --
-(With Lead Wire With Connector)
Q(Lead Wire With M12-M12 Connector (3 m))
N(Without Lead Wire With Connector)
5
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
M(Fixed SI Unit)
6
Calibration Certificate
-- Please select --
-(None)
A(With Calibration Certificate)
7
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
8
-- UnSelected
-- Selected
-- Selection invalid